Publish your products
CARPET TILE FLOORING LOOM+  FR2104 CARPET LOSE TILE

CARPET TILE FLOORING LOOM+ FR2104 CARPET LOSE TILE

LOOM+ woven vinyl flooring combines the appearance of textile flooring and the advantages of luxury vinyl tiles. This innovative flooring is a perfect mix between design, as colors, formats and textures can be mixed, and technology, which ensures maximum stability and durability (Ecotecture Multi-layer Property). This makes it really easy to create unique designs and patterns. Formats and composition LOOM+ is available in 500 mm x 500 mm or 1,000 mm x 500 mm tile format, with a total thickness of 5 mm (self-supporting - LLT); or 3 mm in traditional installation system - Dry Back, with special polyurethane treatment on the top layer that is fused with 7 layers: - Fabric - Protection layer, - Acoustic absorption layer, - Fiberglass stabilizing layer - Central stabilization layer, which gives balance and prevents curvature. - Relief design layer, which confers great dimensional stability. Areas of installation Offices, raised floor installations, commercial areas, large surfaces, hotels, stores, offices, franchise chains, hotels, boutiques, exhibition spaces, stands, areas where there is normally textile flooring, halls, public spaces in general, etc. Design, originality and simplicity LOOM+ woven vinyl floors are of advanced technology and excellent hardness, creating vinyl designs that are very easy to maintain by cleaning with water and neutral detergent, mop or vacuum cleaner. LOOM+ vinyl flooring advantages at a glance - Highly resistant to abrasion and wear, they cover a wide range of resistance levels, from moderate domestic use to the most extreme conditions. - Easy cleaning and simple maintenance allow cleaning with any cleaning product. Bacteriostatic and fungicidal properties, which prevent the growth of bacteria and fungi, thus avoiding the risk of infection. - Water resistant - Variety of installation systems, easy to install on slats and tiles, both glued, self-adhesive and self-supporting. - Excellent fire resistance with Bfl-s1 and Cfl-s1 classification. - Very good acoustic absorption - Antistatic to prevent the formation of static electricity. - Suitable for radiant heating up to a maximum temperature of 27ºC.
Specification
  • Woven vinyl flooring in tiles of 500 mm x 500 mm or 1. 000 mm x 500 mm, with a total thickness of 5 mm (self-supporting - LLT) or 3 mm (traditional installation system - Dry Back), with special POLYURETHANE treatment ("Xtreme CLEANguard PU Coating Treatment", Anti-Bacterial) in the top layer that is fused with 7 layers (fabric, protection layer, acoustic absorption layer, fiberglass stabilizing layer, central stabilizing layer, layer that gives balance and prevents curvature and relief design layer), which give it great dimensional stability. This innovative flooring is a perfect blend of design (infinite design possibilities, as colors, formats and textures can be mixed) and technology (Ecotecture Multi-layer Property, which ensures maximum stability and durability).
Technical specification
  • Unique ref.FR2104
  • Product familyLOOM+
  • Product groupVINÍLICO TEJIDO
  • TypeObject (single object)
  • Date of publishing2021-08-24
  • Edition number1
Related
  • Material mainVinyl
  • Material secondaryVinyl
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFlooring - Carpets

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit