Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
diton/products/0d28c542-f32b-4317-8bfe-6475577be425
Home
Categories
Construction Materials
Pavers & Stones
BED CURB
Available in United States
DITON
Follow
BED CURB
Garden edging represents both the interesting landscape solution and a well-arranged border between paving and turf. It is particularly useful when mowing the lawn. A concrete edging next to a flower bed will be greatly appreciated by any gardener.
Download
Technical specification
Technical specification
Unique ref.
bed_curb
Product family
Curbs
Product group
Bed curb
Type
Object (single object)
Date of publishing
2015-04-14
Edition number
1
Height (mm)
200
Width (mm)
50
Depth (mm)
1000
Links
Links
Product url
http://www.diton.cz/zahonovy-obrubnik-1
Technical description
http://www.diton.cz/sites/default/files/zahonovy_obrubnik_0.pdf
Related
Related
Material main
Concrete
Material secondary
Concrete
Designed in
Czech Republic
Manufactured in
Czech Republic
Weight Net (Kg)
27
Classification
Classification
BIMobject Category
Construction Materials - Pavers & Stones
IFC classification
Object
UNSPSC name
Paving blocks
UNSPSC code
30171701
Similar products
Tile Tech Pavers
Turf-Tray™ – Rooftop Artificial Grass
4.4
(
9
)
Download
DITON
ROAD CURB
Download
Odorizzi Soluzioni In Pietra
Porphyry Stone: Crazy Stone Paving, Normal Type Th. 2/5 Cm. Natural Surface
2.4
(
7
)
Download
Tile Tech Pavers
Porcelain Pavers - Terrazzo Series™
Download
GalaProdukt
ECORASTER E50
Download
Asociación HISPALYT
Material Library - Clay pavers
4.0
(
5
)
Download