Publish your products
CHEQUER
DITON

CHEQUER

A pure simplistic shape of our outdoor tiles KOSTIČKA asks to be combined with other tile types by DITON. It is a modern product line which is best used for little walkways in parks or gardens as well as little pavements. If you are planning on a curvy paving, KOSTIČKA is just the type you need as it stresses the curves incredibly.
Technical specification
  • Unique ref.chequer
  • Product familyPavement
  • Product groupCHEQUER
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)80
  • Width (mm)200
  • Depth (mm)200
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationTexture
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit