Publish your products
CUBE
DITON

CUBE

Do you fancy strong, precise lines? Then the outdoor tiles KOSTKA are the right choice. Its perfectly rectangular appearance form an ideal pavement or little walkways. Thanks to its even shape, it can be very well combined with other DITON concrete outdoor tiling, as for instance with our Parketa product line.
Technical specification
  • Unique ref.cube
  • Product familyPavement
  • Product groupCUBE
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)80
  • Width (mm)200
  • Depth (mm)200
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationTexture
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit