Publish your products
DITON RETRO
DITON

DITON RETRO

A rather fitting name belongs to our concrete RETRO product line. Its surface is deliberately jaded. There are two procedures of the retro tiles' production; jading does not start until the product reaches the second phase. Thanks to its antique, historical look, it very well compliments historical objects, and it allows for the history of any place to be pronounced. When implementing this tiling by modern housing, it stresses the house's charm and draws the attention of any visitor.
Technical specification
  • Unique ref.diton_retro
  • Product familyPavement
  • Product groupRETRO
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)60
  • Width (mm)140
  • Depth (mm)140
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationTexture
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit