Publish your products
DITON ROCCO
DITON ROCCO
    DITON

    DITON ROCCO

    Are prominent rounded outdoor tiles that catch the eye what you are looking for? We can assure you DITON ROCCO would not go unnoticed. Its texture and shape resemble cobblestones, a classic piece of work. Our DITON ROCCO product line is represented by concrete outdoor tiles that compliment every type of house as well as historical city centres or minimalist gardens. Wherever you wish for striking tiles to stand out, this should be your top choice.
    Technical specification
    • Unique ref.diton_rocco
    • Product familyPavement
    • Product groupROCCO
    • TypeObject (single object)
    • Date of publishing2015-04-14
    • Edition number1
    • Height (mm)60
    • Width (mm)160
    • Depth (mm)160
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryConstruction Materials - Pavers & Stones
    • IFC classificationTexture
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit