Publish your products
LARGE FORMAT PAVEMENT
DITON

LARGE FORMAT PAVEMENT

Are you looking for the right outdoor tiles that would be best for your patio, walkways or any other area? Do you wish it would preserve the modern look with bigger areas as well? The untextured even paving will fulfil your wishes. The exclusive DITON design is based on current trends in the field.
Technical specification
  • Unique ref.large_format_pavement
  • Product familyPavement
  • Product groupPLANAR PAVEMENT
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)60
  • Width (mm)1000
  • Depth (mm)1000
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationTexture
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit