Publish your products
PALISADE CURB
DITON

PALISADE CURB

DITON offers more than just terraced edging, we also offer edging as an alternative for conventional curbs, which serves great as a borderline between solid and turf surfaces. They have exceptionally modern features, which makes them more refined than the classical curbs. If you wish to have an eye-capturing and pretty edging in your gardens or parks, then this is what you are searching for.
Technical specification
  • Unique ref.palisade_curb
  • Product familyPalisades
  • Product groupPalisade curbs
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)250
  • Width (mm)60
  • Depth (mm)500
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)13
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationObject
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit