Publish your products
PARQUET
DITON

PARQUET

If practical application as well as modern look are what you are looking for in concrete tiles, the PARKETA product line meets your requirements. It looks great as house or garden walkway as well as pedestrian zones and high traffic load areas. Moreover, the outdoor tiles PARKETA can be found in diverse multi-coloured looks; thanks to various colour mixing and DE LUXE texturing, it is only up to your imagination, what sort of elegant mixture you find the most pleasant.
Technical specification
  • Unique ref.parquet
  • Product familyPavement
  • Product groupPARQUET
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)80
  • Width (mm)200
  • Depth (mm)100
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationTexture
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit