Publish your products
PLANK OAK
DITON

PLANK OAK

DITON focuses on mock-wood concrete product. What does it mean for you? It means that you can use concrete planks that look like oak in your garden or yard without being able to tell that it is concrete, not wood. It also means that you do not need to be worried about maintenance and durability. These planks are unique for they work as concrete – they are resistant to any change in weather and they are durable. In contrast to wood, concrete planks do not require any specific maintenance, not even polishing or treatment.
Technical specification
  • Unique ref.plank_oak
  • Product familyWood Line
  • Product groupPlanks OAK
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)50
  • Width (mm)250
  • Depth (mm)1000
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)29
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationTexture
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit