Publish your products
PLANK SPRUCE
DITON

PLANK SPRUCE

Are you looking for an easy solution and wood imitation for your garden or other outdoor areas? Are you tired of wood maintenance, the constant polishing and treatment? Yet you still wish to preserve the wood appearance? Choose our SRMK product line, unique mock-spruce concrete planks. These planks are as resistant to changes in weather and as durable as concrete while keeping the wooden look.
Technical specification
  • Unique ref.plank_spruce
  • Product familyWood Line
  • Product groupPlanks SPRUCE
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)50
  • Width (mm)225
  • Depth (mm)900
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)24
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationTexture
  • UNSPSC namePaving blocks
  • UNSPSC code30171701
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit