DoorKing 1802 Surface Mount Hands Free
Stores up to 600 phone numbers, 15 area code.
Two special inputs can be programmed for relay activation or dial-out function.
Time zone restrictions on selected entry codes.
LCD display for programming assistance and shows ‘open’ when access is granted.
Features:
Up to 27 phone numbers plus 23 additional with 1816 AP intercom expansion
Access Plus Account Manager is a free download
Relay board available which allows use of existing 26-bit wiegand devices
Holiday schedule
Four (4) hold open time zones
Schedule un-lock / lock times
Email notifications
Live relay control from your PC
100 device codes (card, keypad, transmitter)
500 event history buffer
10 temporary access codes
Mechanical:
Stainless steel faceplate
Galvanized steel sub-plate
Metal keypad
Offset speaker holes for protection
Hands free voice operation
(Optional handset available on surface mount only)
Built-in postal lock provision
As Featured on Amazon.com
Region availability
| North America |
|---|
United States |