Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
driade/products/90352b72-0a35-44db-b070-a77e2d73f5ca
Home
Categories
Furniture
Tables
MAK
Available in United States
Driade
Follow
MAK
It’s a special trolley with four protruding shelves, the lower of which can crawl under the bed and the upper of which can stand the breakfast or even only a coffee, comfortably wrapped in the sheets.
Download
Technical specification
Technical specification
Unique ref.
mak
Product family
Furniture
Product group
Trolly
Type
Object (single object)
Date of publishing
2012-01-21
Edition number
1
Height (mm)
810
Width (mm)
500
Depth (mm)
800
Links
Links
Product url
http://www.driade.com/site/products/accessories/mak.html
Technical description
http://www.driade.com/site/products/accessories/mak.html
Related
Related
Material main
Wood
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Furniture - Tables
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Ethnicraft
Grooves coffee table - varnished teak - off black - rectangular - 170x120x34 cm
4.7
(
7
)
Download
Ethnicraft
Slice coffee table - varnished Minerals - Ray Whisky - oval - 105x94x33 cm
Download
Ethnicraft
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Download
Ethnicraft
Boomerang coffee table - varnished teak - brown - pebble shape - 90x61x29 cm
Download
COR Sitzmöbel
Conic Table
4.6
(
10
)
Download
BRDR. Krüger
ARV Dining Table - 90x180cm - Flat pack
4.9
(
7
)
Download