Publish your products
Vapormist® Electric Humidifier
Vapormist® Electric Humidifier
    DriSteem

    Vapormist® Electric Humidifier

    The Vapormist humidifier is a compact, cabinet-style unit perfect for finished spaces and compatible with all water types and numerous dispersion options. Installation is a snap, just attach the frame to a supporting structure and connect electrical and water services.

    Specification
    • Capacity: Steam capacity from 6 to 102 lbs/hr (2.7 to 46 kg/h), link up to 16 units for capacity up to 1632 lbs/hr (740 kg/h)

      Control: ±3% RH, Vapor-logic® controller

      Applications: Designed to be a compact, cabinet-style unit with no visible vapor trail, ideal for use in finished spaces

      Options: Space distribution unit, water treatment system

    Technical specification
    • Unique ref.vapormist-humidifier
    • Product familySteam Generation
    • Product groupElectric Steam Humidifiers
    • Date of publishing2021-12-20
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • IFC classificationHumidifier
    • ETIM CodeEC011628
    • ETIM NameHumidifier (steam)
    • UNSPSC nameHumidifiers
    • UNSPSC code40101903
    • Uniclass 2015 CodePr_65_67_39_84
    • Uniclass 2015 DescriptionSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitleHumidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit