Publish your products
LuxeTech Collection - Luxury Vinyl Plank
DUCHATEAU

LuxeTech Collection - Luxury Vinyl Plank

Our LuxeTech® Collection offers the ease of flowing click installation by using the latest 5G® Click technology, which speeds installation and enhances stability. Our attached HushWalk® acoustical underlayment adds luxurious foot feel. It is embossed in register for the ultimate in realism. The collection features ease of maintenance and durability. LuxeTech is FloorScore® is certified for low volatile organic compounds, ensuring an environment as healthy as it is beautiful/ 

Get in contact with DUCHATEAU

Specification
  • Visual Grade: European Oak, Character Print Films

    Wear Layer: 20 mil (0.5 mm)

    Thickness: 8 mm

    Plank Width: 9" (228 mm)

    Plank Length: 60" (1524 mm)

    Finish: Ceramic reinforced prime urethane coating

    Visual Variation: 8 Unique Planks Per Box

    Surface Texture: Embossed-in-Register

    Gloss Level: Matte (4-6%)

    Edge Treatment: Beveled

    Installation: 5G® Click

    Radiant Heat: Approved (see installation instructions)

    Trim: Bullnose, Squarenose, Threshold, and T-Mold

    Warranty (Finish): 10-Year Light Commercial

    SQ FT Per Carton: 29.92

Technical specification
  • Unique ref.luxetech-collection
  • Product familyFloors
  • Product groupHardwood Flooring
  • TypeObject (single object)
  • Date of publishing2025-12-23
  • Edition number1
Related
  • Material mainVinyl
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationFloor
  • Uniclass 2015 CodeSs_30_20
  • Uniclass 2015 DescriptionFlooring and decking systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring

Region availability

North America
Canada
United States