Publish your products
Atelier Series - Hardwood Flooring
Atelier Series - Hardwood Flooring
Atelier Series - Hardwood Flooring
Atelier Series - Hardwood Flooring
Atelier Series - Hardwood Flooring
Atelier Series - Hardwood Flooring
Atelier Series - Hardwood Flooring
Atelier Series - Hardwood Flooring
Atelier Series - Hardwood Flooring
Atelier Series - Hardwood Flooring
    DUCHATEAU

    Atelier Series - Hardwood Flooring

    Great artisans don't try to influence nature...they embrace it.

    They allow nature to speak through their work. And DUCHATEAU is at the intersection where artisans and great design meet. Introducing our Atelier Collection.

    This isn't an off-the-shelf product. It is a living thing, hand-finished in the European tradition, and perfected with modern technology. A look of ancient wood, with a natural matte and luster that comes from within. Wood that breathes and ages like wine, evolving over time. A blend of old world with contemporary excellence. Every floor is made to order, with a one-of-a-kind terroir unique to the crop of trees it was harvested from, and the time and conditions under which it was finished. As nature and technology are forever changing, so too is the artisan method, giving DUCHATEAU a signature aesthetic, and point of view that continue to be refined.

    Our new color offering are about revisiting Atelier favorites, with a new, fuller breath of expression. Artisanal hand-finishing with a refined methodology shows improved color stability and richness as it interacts with light, both day and night. Traditionally manufactured European oak; hand-finished by North American artisans.

    Get in contact with DUCHATEAU

    Specification
    • Top Layer: 4 mm

      Width: 7-1/2" (190 mm) | 9-1/2" (240 mm)

      Length: Random length up to 96-1/2" (2450 mm)

      Coverage per Box: 7-1/2": 20.04 sq ft. | 9-1/2": 25.32 sq ft.

      Species: European Oak

      Construction: Engineered

      Grade: Character

      Finish: UV Oil

      Surface Treatment: Wirebrushed

      Thickness: 5/8 in (16 mm)

      Sheen: Matte

      Installation: Glue-Down, Nail/Staple with Glue-Assist, or Floating

      Radiant Heat: Approved (See installation instructions)

      Warranty: Limited Lifetime Structural Integrity | 25-Year Residential Surface Finish | 3-Year Commercial Surface Finish

      Trim: Stairnose, Reducer, Threshold, T-Mold, and Squarenose

    Technical specification
    • Unique ref.atelier-series
    • Product familyFloors
    • Product groupHardwood Flooring
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring

    Region availability

    North America
    Canada
    United States