Publish your products
Societé Series - Hardwood Flooring
Societé Series - Hardwood Flooring
Societé Series - Hardwood Flooring
Societé Series - Hardwood Flooring
Societé Series - Hardwood Flooring
Societé Series - Hardwood Flooring
    DUCHATEAU

    Societé Series - Hardwood Flooring

    For enjoying sparkling gatherings in the most elegant of settings.

    The Société Collection offers warm tones in the clean look of contemporary, select-grade wide planks of European oak. Inspired by the famous salons of Paris, where the fine interior design and the appointments within them intrigued the interested and interesting; where conversations took the day and ideas were exchanged with grace.

    We have curated six essential tones and two complementary chevron patterns, each providing an atmosphere for connection and a foundation for creativity.

    Get in contact with DUCHATEAU

    Specification
    • Wear Layer: 4 mm

      Plank Width: 9.5" (240 mm)

      Plank Length: Random Length up to 86.6" (2199 mm)

      Species: European White Oak

      Grade: Select

      Finish: UV Lacquer

      Surface Treatment: Brushed

      Installation: Glue-Down, Nail/Staple with Glue Assist

      Construction: Engineered

      Thickness: 5/8" (15 mm)

      Radiant Heating: Approved (see installation instructions)

      Trims: Bullnose, Squarenose, Threshold, T-Mold, Reducer

    Technical specification
    • Unique ref.societe-collection
    • Product familyFloors
    • Product groupHardwood Flooring
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring

    Region availability

    North America
    Canada
    United States