Publish your products
Duco KitchenBox Mono
Duco KitchenBox Mono
Duco KitchenBox Mono
    DUCO

    Duco KitchenBox Mono

    The kitchen box can be used in existing buildings where there is no room to install an Intelli Air Valve. It is equipped with 1 ventilation input Ø125 to which 1 ventilation valve can be connected and 1 ventilation output Ø125 for connection to the ventilation connection point. Optionally, an Intelli Air Valve can be installed in the kitchen box.

    Specification
    • The kitchen box is also equipped with an additional restriction valve that can compensate for pressure differences between different kitchen boxes. In this way, the control range of the Intelli Air Valve can be maximally used. A Duco control switch can be connected to the iAV. Please note that a wireless control switch must be placed in the same room as the kitchen box.

    Technical specification
    • Unique ref.duco-kitchenbox-mono
    • Product familyMechanical Ventilation
    • Product groupAccessories
    • TypeBuilding Materials
    • Date of publishing2024-10-29
    • Edition number1
    • Height (mm)225
    • Width (mm)225
    • Depth (mm)245
    Related
    • Material mainSteel
    • Designed inBelgium
    • Manufactured inBelgium
    • Weight Net (Kg)3.2
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationBuilding Element
    • ETIM CodeEG015260
    • ETIM NamePressure increase/decrease
    • Uniclass 2015 CodeEn_65_40
    • Uniclass 2015 DescriptionVentilation entities

    Region availability

    Europe
    Belgium
    Netherlands
    United Kingdom