Publish your products
DucoGrille Close 105 Ventilation Grill
DUCO

DucoGrille Close 105 Ventilation Grill

The DucoGrille Close 105 is an actuator-controlled multileaf damper with a large airflow tailored to offices and schools.

Specification
  • The multileaf damper can be used as both a supply and exhaust grille. The DucoGrille Close 105 can be built into a wall or curtain wall and a wall louvre on both sides, which may or may not be burglar-proof, ensures an aesthetic finish. With a limited depth of just 105 mm, the multileaf damper can easily be installed in smaller rooms, both horizontally and vertically. What is more, the multileaf damper can also act as an adjustable central extract unit, combined for instance with Duco’s roof cowls. Thanks to the high flow rate, the DucoGrille Close 105 is also ideal for use in providing intensive ventilation or as part of the (night) cooling systems of a building.The DucoGrille Close 105 can be configured different types of motor (including Spring Return motors as well)

Technical specification
  • Unique ref.Duco-Projects-0053
  • Product familyWall And Window Louvres
  • Product groupDucoGrille Close
  • TypeObject (single object)
  • Date of publishing2021-05-05
  • Edition number1
  • Height (mm)3000
  • Width (mm)105
  • Depth (mm)3000
Related
  • Material mainAluminum
  • Material secondaryPVC
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryHVAC - Natural Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015240
  • ETIM NameAir inlet/extraction units
  • Uniclass 2015 CodePr_70_65_04_03
  • Uniclass 2015 DescriptionAir grilles
  • OmniClass Number23-33 49 23 11
  • OmniClass TitleExhaust Air Grilles

Region availability

Europe
Belgium
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit