Publish your products
DucoFlex Round semi-rigid ducting D75 50 m
DUCO

DucoFlex Round semi-rigid ducting D75 50 m

DucoFlex antistatic and antibacterial air ducting, being round and flexible, is easy to fit. When fitted correctly, its low internal resistance will contribute to an energy-efficient ventilation system.

Specification
  • Highly flexible / maintains shape

    • Minimum bending radius: 0.15 m

    • Outer diameter: 76mm

    • Inner diameter: 63mm

    • Operating temperature: -25 °C to 60 °C

    • Minimum installation temperature: -5 °C

Technical specification
  • Unique ref.ducoflex-rond-d75-50m
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Materials
  • Date of publishing2022-07-06
  • Edition number1
  • Height (mm)1100
  • Width (mm)1850
  • Depth (mm)1100
Related
  • Material mainPolyethylene
  • Material secondaryPolyethylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)21
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015550
  • ETIM NameDuct and pipe for flue gas and air

Region availability

Europe
Belgium
Netherlands
United Kingdom