Publish your products
DucoFlex 90° Bend splitter vent connector short, oval D125
DUCO

DucoFlex 90° Bend splitter vent connector short, oval D125

The DUCO Bend splitter vent connector short can be multifunctionally adjusted. It enables to connect a DucoFlex 3x63, 2x75 or 2x90 adapter. The short coupling is suitable for any type of floor. The smart “Click & Go” system provides a quick and perfectly airtight joint between DucoFlex ducts.

Specification
  • Compatible with DucoFlex Adapter 3x63, 2x75 or 2x90

    • Compatible with DucoFlex Oval ducting (when using a connection piece)

    • “Click & Go” system ensures quick and airtight coupling

Technical specification
  • Unique ref.ducoflex-ventielaansluitstuk-kort-ovaal-d125
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Materials
  • Date of publishing2022-05-18
  • Edition number1
  • Height (mm)127
  • Width (mm)158
  • Depth (mm)162
Related
  • Material mainABS
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.19
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015240
  • ETIM NameAir inlet/extraction units

Region availability

Europe
Belgium
Netherlands
United Kingdom