Publish your products
Pre-Heater DucoBox Energy Comfort (Plus) – 1425W - EU
DUCO

Pre-Heater DucoBox Energy Comfort (Plus) – 1425W - EU

The Pre-Heater is a frost protection system based on an electrical resistance of up to 1425W that can optionally be applied in the ODA connection of a DucoBox Energy Comfort (Plus).

Specification
  • The resistance is modulatively controlled based on various temperature readings in the ventilation unit.

Technical specification
  • Unique ref.pre-heater-ducobox-energy-comfort-plus-1425w-eu
  • Product familyMechanical Ventilation
  • Product groupVarious Control Components
  • TypeBuilding Materials
  • Date of publishing2024-10-29
  • Edition number1
  • Height (mm)212
  • Width (mm)392
  • Depth (mm)257
Related
  • Material mainExpanded Polypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)2.45
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEC011599
  • ETIM NameDuct heater, electric

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit