Publish your products
SML pipe clamp coupling

SML pipe clamp coupling

Düker Cast iron pipe SML
3000 mm length DN 50
Pipe of a manufactured length of 3000 mm
including cutting to length.
Delivery and professional installation
as per Düker installation instructions.
 
Manufacturer: Düker GmbH & Co. KGaA,
Würzburger Str. 10, D-97753 Karlstadt

Specification
    • Product name: SML pipe
    • Area of application: domestic waste water
    • Type of connection: clamp coupling
    • Product classification: Düker SML pipe system
    • Product group: SML pipe system, cast iron drainage pipe system
    • Nominal diameter: DN 50
    • Nominal pressure: PN 0,5
    • Ø Da mm: 58
    • s mm: 3.50
    • Operating temp. °C: 70
    • Operating pressure mbar: 10000
    • Delivery form: Bar
    • Supply length mm: 3
Technical specification
  • Unique ref.660004
  • Product familyPlumbing / Pipes
  • Product groupPlumbing / Pipes
  • TypeObject (single object)
  • Date of publishing2020-03-24
  • Edition number1
  • Height (mm)57.95
  • Width (mm)3000
  • Depth (mm)57.95
Related
  • Material mainCast iron
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationObject

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit