Publish your products
EVERSHIELD® Exterior Paint, Ultra-Premium, Ultra-Low VOC, 100% Acrylic

EVERSHIELD® Exterior Paint, Ultra-Premium, Ultra-Low VOC, 100% Acrylic

Superior, best-in-class line of exterior 100% acrylic paints

EVERSHIELD® is a complete line of ultra-premium ultra-low VOC,100% acrylic paints, ideal for use on high-end projects where superior performance and durability is required.

-Formulated using advanced technology and premium ingredients that provide unparalleled performance, durability, coverage and adhesion
-Ultimate protection against moisture penetration and UV color fade
-Exceptional dirt pick-up resistance
-Outstanding gloss retention
-Superior non-blocking properties

Get in contact with Dunn-Edwards Paints

Technical specification
  • Unique ref.de-003
  • Product familyPaints and Varnishes
  • Product groupExterior Paints & Primers
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • IFC classificationSurface
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitleFinishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Asia North America
China
United States
South Korea
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit