Publish your products
EFF-STOP® Premium Interior/Exterior Masonry Primer Sealer
EFF-STOP® Premium Interior/Exterior Masonry Primer Sealer

    EFF-STOP® Premium Interior/Exterior Masonry Primer Sealer

    EFF-STOP® Premium is an epoxy-fortified acrylic primer/sealer engineered for interior and exterior masonry surfaces where alkalinity, efflorescence, and surface moisture would otherwise compromise topcoat performance. Suitable for tilt-up concrete, poured-in-place concrete, stucco, and block, the product bonds tightly to substrates with a pH range of 6 to 13 — well above the range tolerated by conventional primers.

    The hybrid acrylic/epoxy resin chemistry resists efflorescence blooms and locks down soluble salts, producing a clean, uniform surface for finish coats. With low VOC content (50 g/L) and soap-and-water cleanup, EFF-STOP® Premium is widely specified across commercial, institutional, and multi-family masonry projects in the Southwest and beyond.

    Specification
    • EFF-STOP® Premium Masonry Primer/Sealer — Epoxy-fortified acrylic primer/sealer for interior and exterior masonry. Resists alkalinity and efflorescence on tilt-up concrete, poured-in-place concrete, stucco, and block. Substrate pH tolerance: 6–13. VOC: 50 g/L. MPI #3 and #50 listed. Color: White; sheen: Gloss. Soap-and-water cleanup. Product code: ESPR00.

    Technical specification
    • Unique ref.eff-stop-premium-masonry-primer-sealer
    • Product familyPaint
    • Product groupMasonry Primer / Sealer
    • TypeObject (single object)
    • Date of publishing2026-05-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit