Publish your products
SUPREMA® Interior Paint, Ultra-Premium, Ultra-Low VOC, Acrylic Latex
SUPREMA® Interior Paint, Ultra-Premium, Ultra-Low VOC, Acrylic Latex

    SUPREMA® Interior Paint, Ultra-Premium, Ultra-Low VOC, Acrylic Latex

    SUPREMA® is a complete line of ultra-premium, ultra-low VOC, acrylic latex paints. It combines exceptional hide with superior durability, washability and block resistance. It is ideal for use in any interior setting where superior performance is required.

    -SUPREMA is formulated using the highest quality resins to provide better scrub resistance, improved block resistance, and superior flow and leveling.
    -Better block resistance is achieved through tougher resin particles, creating a harder finish
    - Excellent flow and leveling 
    -Applies easily and dries to a smooth, uniform finish


    Get in contact with Dunn-Edwards Paints

    Technical specification
    • Unique ref.de-006
    • Product familyPaints and Varnishes
    • Product groupInterior Paints & Primers
    • TypeObject (single object)
    • Date of publishing2020-02-21
    • Edition number1
    Related
    • Material mainPaint
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationSurface
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitleFinishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    Asia North America
    China
    United States
    South Korea
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit