Publish your products
EVEREST® Interior Paint, Ultra-Premium, Low Odor, Zero VOC, Self-Priming, 100% Acrylic
EVEREST® Interior Paint, Ultra-Premium, Low Odor, Zero VOC, Self-Priming, 100% Acrylic

    EVEREST® Interior Paint, Ultra-Premium, Low Odor, Zero VOC, Self-Priming, 100% Acrylic

    EVEREST® is a complete line of ultra-premium, low odor, Zero VOC, self-priming,100% acrylic paints ideal for use on high-end residential and commercial projects. They apply easily and feature exceptional hide, superior stain resistance, washability and adhesion.

    -Formulated using ultra-premium resins and pigments that provide exceptional performance, including hide, adhesion, and sheen uniformity
    -Self-priming on previously painted and prepared surfaces*
    -Virtually no odor during or after application, perfect for painting
    occupied spaces
    -Great flow and leveling for an even, uniform finish

    *Self-priming on most surfaces (see Product Data Sheet for details). For previously painted surfaces that are properly
    repaired as needed, one (1) coat may be sufficient. For properly prepared new surfaces, two (2) coats are typically required.


    Get in contact with Dunn-Edwards Paints

    Technical specification
    • Unique ref.de-002
    • Product familyPaints and Varnishes
    • Product groupInterior Paints & Primers
    • TypeObject (single object)
    • Date of publishing2020-02-21
    • Edition number1
    Related
    • Material mainPaint
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationSurface
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitleFinishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    Asia North America
    China
    United States
    South Korea
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit