Publish your products
236710 D-Neo Sink
236710 D-Neo Sink
236710 D-Neo Sink
236710 D-Neo Sink
236710 D-Neo Sink
236710 D-Neo Sink
    DURAVIT AG

    236710 D-Neo Sink

    • 1 washbasin
    • 1 washing area
    • Ideal for single bore faucets
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Suitable for installing with furniture
    • Underside fully glazed for better hygiene and is therefore also perfectly suitable as a wall-mounted alone solution
    • Wall-mounted installation
    • With faucet deck
    • with overflow
    Specification
      • Duravit D-Neo Sink 1005 mm White High Gloss, Faucet hole platform, Number of faucet holes: 1, Overflow - 2367100000
      • Duravit D-Neo Sink 1005 mm White High Gloss, Faucet hole platform, Number of faucet holes: 1, Overflow, WonderGliss - 23671000001
      • Duravit D-Neo Sink 1005 mm White High Gloss, Faucet hole platform, Number of faucet holes: 0, Overflow - 2367100060
      • Duravit D-Neo Sink 1005 mm White High Gloss, Faucet hole platform, Number of faucet holes: 0, Overflow, WonderGliss - 23671000601
    Technical specification
    • Unique ref.d-neo-sink-236710
    • Product familyD-Neo
    • Product groupSink
    • TypeObject (single object)
    • Date of publishing2021-05-05
    • Edition number1
    • Height (mm)170
    • Width (mm)1005
    • Depth (mm)480
    Related
    • Material mainCeramics
    • Weight Net (Kg)27
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 45 26
    • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles
    • CSI UniFormat II CodeE1010
    • CSI UniFormat II TitleCommercial Equipment

    Region availability

    Africa
    Algeria
    Angola
    Benin
    Botswana
    Burkina Faso
    Burundi
    Cameroon
    Cape Verde
    Central African Republic
    Chad
    Comoros
    Côte d'Ivoire
    Democratic Republic of the Congo
    Djibouti
    Egypt
    Equatorial Guinea
    Eritrea
    Eswatini
    Ethiopia
    Gabon
    Ghana
    Guinea
    Guinea-Bissau
    Kenya
    Lesotho
    Liberia
    Libya
    Madagascar
    Malawi
    Mali
    Mauritania
    Mauritius
    Mayotte
    Morocco
    Mozambique
    Namibia
    Niger
    Nigeria
    Republic of the Congo
    Reunion
    Rwanda
    Saint Helena
    São Tomé and Príncipe
    Senegal
    Seychelles
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit