Publish your products
Sustano Shower tray White Matt - 720273
Sustano Shower tray White Matt - 720273
Sustano Shower tray White Matt - 720273
Sustano Shower tray White Matt - 720273
Sustano Shower tray White Matt - 720273
    DURAVIT AG

    Sustano Shower tray White Matt - 720273

    • Maximum slip resistance when showering, highest anti-slip class for wet barefoot areas (slip-resistance class C)
    Specification
    • Duravit Sustano Shower tray, Rectangular, White Matt, Material: composite, DuroCast Nature, Waste outlet position: Sidewise, Height: 30 mm - 720273740000000
    Technical specification
    • Unique ref.sustano-shower-tray-white-matt-720273
    • Product familyTubs + spa
    • Product groupShower trays
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)30
    • Width (mm)1000
    • Depth (mm)800
    Related
    • Material mainComposite
    • Weight Net (Kg)13.5
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011443
    • ETIM NameShower tray
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit