Publish your products
Dynamic V8 Air Cleaning Systems
Dynamic V8 Air Cleaning Systems
Dynamic V8 Air Cleaning Systems
Dynamic V8 Air Cleaning Systems

    Dynamic V8 Air Cleaning Systems

    The Dynamic V8 has set the standard in air cleaning–outperforming anything on the market in contaminant control, maintenance and cost of ownership. 

    Designed to meet the rigorous requirements of Green buildings, data centers, hospitals, pharmaceutical and clean manufacturing, the Dynamic V8 Air Cleaning System couples maximum effectiveness with unparalleled energy and operational savings. 

     The Dynamic V8, offering MERV 15 performance, utilizes both the principles of existing Dynamic products as well as several important technological advances to create a system that is a quantum leap over the current state of the art. Dynamic V8 Air Cleaning Systems offer property owners dramatic savings when using the Dynamic V8 in place of 4” MERV 13 filters in either flat or angled filter racks. On average, it takes at least 32 changes of MERV 13 filters before the first change is needed for the Dynamic V8 - without pre-filters.

    Specification
    • The new standard in air cleaning that outper- forms anything on the market for contaminant control, maintenance, and cost of ownership
      • MERV 15 performance without ionizing or Ozone generation
      • Prefilters usually not required
      • VOC reduction and removal of ultrafine particles
      • Holds up to 10 times the dust of deep bed high-capacity cartridge and bag filters
      • Filter change-out intervals measured in years instead of months
      • Multiple mounting options including front-load and the V8-SL for side-load access where there are access space constraints
      • Service access on upstream side unless specified as downstream when ordering
      • Helps qualify for multiple LEED® credits
      • Helps compliance with ASHRAE Standard 90.1 energy requirements
      • Reduces fan hp, db levels, and helps achieve acoustic criteria targets
      • Limited 5 year warranty includes electronics
      • Tested to meet CSA Standard C22.2 No. 187-M19986 and UL Standard 867
      • Standard module heights of 12” and 18” and depths of 24” or 29.5”. Widths can vary to maximize available space in the filter section and simplify media replacement. 


      Indoor Air Quality, IAQ, Air Filtration, Air Filters, Dynamic Air Cleaners, Odor Removal, Odor Mitigation, Gas Phase, Air Cleaning, Air Purification, Ultrafine Particles


    Technical specification
    • Unique ref.Dynamic-V8-Air-Cleaning-Systems
    • Product familyCommercial
    • Product groupAir Cleaners
    • TypeDocumentation (information only)
    • Date of publishing2020-03-25
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inCanada
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit