Publish your products
Cabin KB-30 Type E

Cabin KB-30 Type E

Door: Equipped with two sets of functional hinges and a vertical handrail made of stainless steel available in four sizes S, M, L, XL. Door closing signaling system with the red LED. WC lock with emergency opening from the outside - made of stainless steel. Doors made of 28mm chipboard laminated on both sides with melamine foil, color selected from manufacturer's sample-card. Walls System: The walls of the cabins made of 28mm chipboard laminated on both sides with melamine foil, color selected from manufacturer's sample-card. The vertical edges of the walls covered with polyester lacquered aluminum profile, all protected with PVC 2mm bars. Fixing feet - varnished aluminum castings. Characteristics: Particle board is resistant to abrasion, scratching, temperatures. Surface structure: smooth, pearly, wood grain. It is certified by the Department of Research and Certification "ZETOM" in Katowice, Poland. Hygienic Certificate issued by the Institute of Maritime and Tropical Medicine in Gdynia, Poland. Optional accessories: Toilet paper holder and a clothes hanger made of stainless steel. Application: The premises of hygiene and sanitation, especially in places requiring high aesthetics and quality workmanship
Technical specification
  • Unique ref.KB-30E
  • Product familySystems Cabin
  • Product groupWc Cabin
  • TypeObject (single object)
  • Date of publishing2014-12-01
  • Edition number1
  • Height (mm)2050
  • Depth (mm)1200
Related
  • Material mainChipboard
  • Material secondaryStainless steel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationCurtain Wall
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit