Publish your products
EAE Lighting - BLOOM RECESSED MOUNTED
EAE Lighting - BLOOM RECESSED MOUNTED
EAE Lighting - BLOOM RECESSED MOUNTED
    EAE Group

    EAE Lighting - BLOOM RECESSED MOUNTED

    4.4 out of 5 stars4.4(15 reviews)
    BLOOM V6 is not just a lighting fixture, it is an art of light that offers aesthetics and efficiency to your space at the same time. From hospitals to schools, offices to retail spaces, it makes a difference with its modern design and advanced LED technology. While adding elegance to your space with its clean lines, it spreads light in perfect balance with its glare-controlled opal diffuser. Bring your spaces to life with BLOOM V6, the simplest form of light.
    Specification
    • Housing: Sheet Metal Housing

      Diffuser: Opal Diffuser

      Optic Angles: -

      IP: IP20

      IK Impact Resistance Class: IK02

      Input Voltage: 220-240 V AC 50/60 Hz

      Power: 17W / 37W / 40W / 50W

      Light Source: Mid Power LED

      Color Temperature: 3000K / 4000K / 5700K / 6500K

      CRI: >80

      Operating Temperature Range: -20 °C / +40 °C

      Housing Colors: RAL 9003

      Installation: Recessed mounted

    Technical specification
    • Unique ref.bloom_recessed_mounted
    • Product familyEAE Lighting
    • Product groupRecessed Mounted
    • TypeObject (single object)
    • Date of publishing2021-09-03
    • Edition number1
    Related
    • Material mainSheet metal
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Asia Europe South America Oceania North America Africa
    Afghanistan
    Albania
    Argentina
    Australia
    Canada
    Algeria
    Armenia
    Austria
    Brazil
    New Zealand
    Mexico
    Cameroon
    Azerbaijan
    Belarus
    Chile
    Papua New Guinea
    United States
    Chad
    Bahrain
    Belgium
    Democratic Republic of the Congo
    Bangladesh
    Bosnia and Herzegovina
    Egypt
    Cambodia
    Bulgaria
    Ethiopia
    China
    Croatia
    Ghana
    Georgia
    Cyprus
    Kenya
    India
    Czech Republic
    Libya
    Indonesia
    Denmark
    Morocco
    Iran
    Estonia
    Niger
    Iraq
    Finland
    Nigeria
    Israel
    France
    South Africa
    Japan
    Germany
    South Sudan
    Jordan
    Greece
    Sudan
    Kazakhstan
    Hungary
    Tanzania
    Kuwait
    Iceland
    Tunisia
    Kyrgyzstan
    Ireland
    Lebanon
    Italy
    Malaysia
    Latvia
    Mongolia
    Lithuania
    Oman
    Luxembourg
    Pakistan
    Moldova
    Philippines
    Montenegro
    Qatar
    Netherlands
    Saudi Arabia
    North Macedonia
    Singapore
    Norway
    South Korea
    Poland
    Syria
    Portugal
    Taiwan
    Romania
    Tajikistan
    Russia
    Thailand
    Serbia
    Türkiye
    Slovakia
    Turkmenistan
    Slovenia
    United Arab Emirates
    Spain
    Uzbekistan
    Sweden
    Vietnam
    Switzerland
    Yemen
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit