Publish your products
EAE Lighting - BLOOM S SURFACE MOUNTED
EAE Lighting - BLOOM S SURFACE MOUNTED
    EAE Group

    EAE Lighting - BLOOM S SURFACE MOUNTED

    4.8 out of 5 stars4.8(5 reviews)
    BLOOM, with its minimally adorned design, housing displaying a clean-cut finish, glare-free homogenous light dispersion via its opal diffuser is ideal for the illumination of offices, hospitals, schools and retail spaces. You can adapt surfaces of light that are defined in varied dimensions to modular ceiling types.
    Specification
    • Housing: Sheet Metal Housing

      Diffuser: Opal Polistren Diffuser

      Power: 24 W / 28 W / 36 W / 50 W

      Light Source: SMD LED

      Input Voltage: 220-240V AC 50/60 Hz

      IP Grade: IP20

      Color Temperature: Warm White / Natural White / Cool White

      CRI: >80

      Installation: Surface-Mounted

      Body Colors: RAL 9003

    Technical specification
    • Unique ref.bloom_s_surface_mounted
    • Product familyEAE Lighting
    • Product groupSurface / Pendant Mounted
    • TypeObject (single object)
    • Date of publishing2021-09-07
    • Edition number1
    Related
    • Material mainSheet metal
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Asia Europe South America Oceania North America Africa
    Afghanistan
    Albania
    Argentina
    Australia
    Canada
    Algeria
    Armenia
    Austria
    Brazil
    New Zealand
    Mexico
    Cameroon
    Azerbaijan
    Belarus
    Chile
    Papua New Guinea
    United States
    Chad
    Bahrain
    Belgium
    Democratic Republic of the Congo
    Bangladesh
    Bosnia and Herzegovina
    Egypt
    Cambodia
    Bulgaria
    Ethiopia
    China
    Croatia
    Ghana
    Georgia
    Cyprus
    Kenya
    India
    Czech Republic
    Libya
    Indonesia
    Denmark
    Morocco
    Iran
    Estonia
    Niger
    Iraq
    Finland
    Nigeria
    Israel
    France
    South Africa
    Japan
    Germany
    South Sudan
    Jordan
    Greece
    Sudan
    Kazakhstan
    Hungary
    Tanzania
    Kuwait
    Iceland
    Tunisia
    Kyrgyzstan
    Ireland
    Lebanon
    Italy
    Malaysia
    Latvia
    Mongolia
    Lithuania
    Oman
    Luxembourg
    Pakistan
    Moldova
    Philippines
    Montenegro
    Qatar
    Netherlands
    Saudi Arabia
    North Macedonia
    Singapore
    Norway
    South Korea
    Poland
    Syria
    Portugal
    Taiwan
    Romania
    Tajikistan
    Russia
    Thailand
    Serbia
    Türkiye
    Slovakia
    Turkmenistan
    Slovenia
    United Arab Emirates
    Spain
    Uzbekistan
    Sweden
    Vietnam
    Switzerland
    Yemen
    Ukraine
    United Kingdom