Publish your products
EAE Lighting -- DOWNLED V.2 SURFACE MOUNTED
EAE Lighting -- DOWNLED V.2 SURFACE MOUNTED
    EAE Group
    Archived

    EAE Lighting -- DOWNLED V.2 SURFACE MOUNTED

    It is suitable for environments where a high IP value is required. IP65 Protection Class is suitable for external environments and areas such as soffits, etc. Thanks to its high light efficiency, it offers great savings when compared to traditional lighting. It does not glare thanks to its deeply located light source. It has a symmetrical spot effect in terms of light character and creates a light effect that floats from the ceiling.

    Specification
    • Housing               :              Aluminium Housing

      Optical System  :              PC Diffuser

      Optical Cover     :              Opal Diffuser

      IP Protection Class          :              IP20

      IK Impact Resistance Class           :              IK02

      Input Voltage       :              220-240V AC 50/60 Hz

      Consumption Power       :              18 W

      Lumen Value      :              1459 lm

      Source of light   :              SMD LED

      Color Temperature          :              2700K / 3000K / 4000K / 6500K

      CRI         :              >80

      Working Ambient Temperature :              -5 °C/+45 °C

      Body Colors       :              RAL 9005 / RAL 9006 / RAL 9016

      Mounting Type :              Surface Mounted

    Technical specification
    • Unique ref.downled_v2_surface
    • Product familyEAE Lighting
    • Product groupDownlight / Spotlight
    • TypeObject (single object)
    • Date of publishing2021-09-02
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameRecessed lighting
    • UNSPSC code39111505
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit