Publish your products
EAE Lighting -- GIZA MINI RECESSSED
EAE Group
Archived

EAE Lighting -- GIZA MINI RECESSSED

GIZA Mini is an economic and professional lighting solution that offers you an alternative solution to halogen and compact Downlight luminaires. The product has a metalized reflector and glare-free opal diffuser inside.

Specification
  • Housing               :              Aluminum injection

    Diffuser               :              PC Reflector + Opal diffuser

    Power   :              10 W

    Light Source       :              SMD LED

    Input Voltage    :              220-240 V AC 50/60 Hz

    IP           :              IP20

    Color Temperature          :              Warm White / Natural White / Cold White

    CRI         :              >70

    Installation         :              Recessed

    Colors   :              RAL 9003

Technical specification
  • Unique ref.giza_mini_recessed
  • Product familyEAE Lighting
  • Product groupDownlight / Spotlight
  • TypeObject (single object)
  • Date of publishing2021-09-02
  • Edition number1
Related
  • Material mainAluminum
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit