Publish your products
EAE Lighting - HBL V6
EAE Group

EAE Lighting - HBL V6

5.0 out of 5 stars5.0(5 reviews)
With its upgraded LED technology, HBL V6 is shaping the future of high bay lighting solutions by making a significant advance in industrial lighting. With its high-end performance and low cost, it meets the needs of industrial facilities while its adjustable power level feature makes the HBL V6 luminaire a versatile lighting solution that can be customized to suit different needs. With 109 W - 144 W and 178 W power output options according to the requirements of the ambient conditions, it becomes possible with HBL V6 to achieve different lighting levels with a single luminaire for businesses and facilities.
Specification
  • Housing: Aluminium Injection Housing

    Diffuser: PC

    Optic Angles: 60° / 90°

    IP Grade: IP65

    IK Impact Resistance Class: IK08

    Input Voltage: 220-240V AC

    Power: 109 W / 144 W / 178 W

    Light Source: Mid Power LED

    Color Temperature: 2700K / 3000K / 4000K / 5000K / 5700K / 6500K

    CRI: >80

    Operating Temperature Range: -20 °C / +45 °C

    Housing Colors: RAL 7022

    Installation: Surface Mounted / Pendant

Technical specification
  • Unique ref.hbl_v6
  • Product familyEAE Lighting
  • Product groupHigh Bay - Low Bay
  • TypeObject (single object)
  • Date of publishing2025-11-26
  • Edition number1
Related
  • Material mainAluminum
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Surface Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Asia Europe South America Oceania North America Africa
Afghanistan
Albania
Argentina
Australia
Canada
Algeria
Armenia
Austria
Brazil
New Zealand
Mexico
Cameroon
Azerbaijan
Belarus
Chile
Papua New Guinea
United States
Chad
Bahrain
Belgium
Democratic Republic of the Congo
Bangladesh
Bosnia and Herzegovina
Egypt
Cambodia
Bulgaria
Ethiopia
China
Croatia
Ghana
Georgia
Cyprus
Kenya
India
Czech Republic
Libya
Indonesia
Denmark
Morocco
Iran
Estonia
Niger
Iraq
Finland
Nigeria
Israel
France
South Africa
Japan
Germany
South Sudan
Jordan
Greece
Sudan
Kazakhstan
Hungary
Tanzania
Kuwait
Iceland
Tunisia
Kyrgyzstan
Ireland
Lebanon
Italy
Malaysia
Latvia
Mongolia
Lithuania
Oman
Luxembourg
Pakistan
Moldova
Philippines
Montenegro
Qatar
Netherlands
Saudi Arabia
North Macedonia
Singapore
Norway
South Korea
Poland
Syria
Portugal
Taiwan
Romania
Tajikistan
Russia
Thailand
Serbia
Türkiye
Slovakia
Turkmenistan
Slovenia
United Arab Emirates
Spain
Uzbekistan
Sweden
Vietnam
Switzerland
Yemen
Ukraine
United Kingdom