Publish your products
EAE Lighting - INFINOO MULTILENS
EAE Lighting - INFINOO MULTILENS
EAE Lighting - INFINOO MULTILENS
EAE Lighting - INFINOO MULTILENS
    EAE Group
    Archived

    EAE Lighting - INFINOO MULTILENS

    INFINOO MULTILENS is a multifunctional lighting system which brings the innovative interpretation to conventional linear trunking systems with its housing design, LED technology, application-oriented wide lumen and optic range. Equipped with 5-7-9-11 pole wiring options, INFINOO allows the user to easily integrate components such as mains supply, DALI, sensor, emergency kit and emergency guidance. With this feature, it is ideal for both retail and industrial lighting applications, as well as infinite applications.
    Specification
    • Housing: Aluminium Extrusion Housing and Cover

      Diffuser: -

      Optic Angles: 30° - 90° / 60° / 90° / Asymmetric / Double asymmetric Lens

      IP Grade: IP20

      IK Impact Resistance Class: IK02

      Input Voltage: 220-240V 50/60Hz

      Power: 35 W / 36 W / 42 W / 44 W / 52 W / 56 W / 64 W / 65 W / 78 W / 82 W

      Light Source: Mid Power LED

      Color Temperature: 4000K / 5700K / 6500K

      CRI: >80

      Operating Temperature Range: -20 °C / +45 °C

      Housing Colors: -

      Installation: Surface mounted / Pendant / Linear Trunking

    Technical specification
    • Unique ref.infinoo_multilens
    • Product familyEAE Lighting
    • Product groupLinear Trunking Systems
    • TypeObject (single object)
    • Date of publishing2021-09-03
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryLighting - Surface Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit