Publish your products
EAE Lighting -- LUXO
EAE Group
Archived

EAE Lighting -- LUXO

4.8 out of 5 stars4.8(5 reviews)

LUXO V.3 is ideal for the illumination of your stairwells, passage areas and similar spaces with its original and compact design and rounded lines. It provides high level of energy savings in your spaces that are not in use for long periods thanks to its movement sensor.

Specification
  • Housing:PC housing

    Diffuser:Opal diffuser

    Power:7 W

    Light Source:SMD LED

    Input Voltage:220-240V AC 50/60 Hz

    IP:IP40Color 

    Temperature:Warm White / Natural White / Cool White

    CRI:> 80

    Glare Rating (UGR):<19

    Installation:Surface-Mounted

Technical specification
  • Unique ref.luxo
  • Product familyEAE Lighting
  • Product groupSurface / Pendant Mounted
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
Related
  • Material mainPolycarbonate
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit