Publish your products
EAE Lighting -- STL SURFACE MOUNTED
EAE Group
Archived

EAE Lighting -- STL SURFACE MOUNTED

STL accompanies your contemporary dynamic business life that requires swiftness with its timeless design. It boasts minimized lines and a simplistic design. It can be used as a single module to illuminate your work spaces or used to establish uninterrupted lines of light. The STL product family provides, without any eficiencies, all your illumination requirements that architecture requires both from technical and aesthetic aspects.

Specification
  • Housing :              Aluminium extrusion housing and aluminium injection cover

    Diffuser :              Glare minimizing highly permeable diffuser

    Power   :              8 W / 12 W / 13 W / 15 W / 19 W / 24 W / 33 W / 37 W / 48 W

    Light Source       :              SMD LED

    Input Voltage      :              220-240 V AC 50/60 Hz

    IP           :              IP40 - IP54

    Color Temperature           :              Warm White / Natural White / Cold White

    CRI        :              >80

    Glare Rating (UGR)         :              19

    Installation          :              Surface-Mounted / Pendant

    Colors   :              RAL 9005 RAL 7047

Technical specification
  • Unique ref.stl_direct_surface_mounted-copy
  • Product familyEAE Lighting
  • Product groupLinear Trunking Systems
  • TypeObject (single object)
  • Date of publishing2021-09-03
  • Edition number1
Related
  • Material mainExtruded Aluminum
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit