Publish your products
EAE Lighting -- VENO PENDANT
EAE Group
Archived

EAE Lighting -- VENO PENDANT

4.5 out of 5 stars4.5(27 reviews)

VENO, designed in lines of a basic cylinder and is manufactured in three different heights, helps you create warm and cozy atmospheres with its linear light distribution, sharp shadows and dramatic light pockets. It is glare-free thanks to its deep placed light source.

Specification
  • Housing : Aluminium Housing

    Optical System : Reflector

    Optical Angles : 24°/ 36°/60 °

    Optical Cover : Transparent Diffuser

    IP Protection Class : IP20

    IK Impact Resistance Class : IK02

    Input Voltage : 220-240V AC 50/60 Hz

    Consumption Power : 6W / 8W / 10W / 14W / 20W

    Lumen Value : 641 lm / 801 lm / 984 lm / 1378 lm / 1820 lm

    Source of light : COB LED

    Color Temperature : 2700K / 3000K / 4000K / 6500K

    CRI : >80 / >90

    Working Ambient Temperature : -5 °C/+45 °C

    Body Colors : RAL 9005 / RAL 9006 / RAL 9016

    Mounting Type : Surface-Mounted / Pendant

Technical specification
  • Unique ref.veno
  • Product familyEAE Lighting
  • Product groupSurface / Pendant Mounted
  • TypeObject (single object)
  • Date of publishing2021-09-09
  • Edition number1
Related
  • Material mainPlastic
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit