Publish your products
Soiled Dishtables - Island Design

Soiled Dishtables - Island Design

Design and Construction Features
  • 14 or 16 gauge stainless steel.
  • 30" (762mm)-wide table with choice of six lengths.
  • Left or right hand operation.
  • 20" x 20" x 5" (508 x 508 x 127mm) prerinse sink punched for standard basket drain.
  • 8" (203mm)-high backsplash.
  • Hole supplied for deck-mount prerinse.
  • Adjustable non-marking bullet feet with up to 1" (25mm) adjustment.
  • 1-1/2" (38mm) raised rolled rim on front and end.
  • 1-5/8" (41mm)-diameter galvanized legs with welded 1" (25mm)-diameter crossbrace.
  • Rubber scrap block included.
  • All Spec-Master® 14 gauge type 304 dishtables come standard with stainless steel crossbraced legs and gussets, complete with metal feet.
Technical specification
  • Unique ref.eagle-group-eg50_09
  • Product familyFood Service Equipment
  • Product groupSoiled Dishtables
  • TypeObject (single object)
  • Date of publishing2013-12-31
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit