Publish your products
LPC(4)

LPC(4)

3.6 out of 5 stars3.6(10 reviews)
In-line single centrifugal pumps in cast iron. Suitable for: • handling liquids in residential, commercial and industrial heating, air-conditioning and circulation systems Used for: • handling hot sanitary water • low pressure liquids in general • in cooling and air-conditioning systems
Specification
  • • Total head: up to 67,5 m • Capacity: up to 300 m3/h •Max. pressure: 6 bar for LPC 32-100/40-100, 10 bar for the rest of the range •Liquid temperature (clear water):-10°C - +50°C for LPC 32-100, -10°C - +110°C •Poles: 2 and 4 •MEI > 0,4 •Insulation class: F •Protection degree: IP55 •Voltage:Three phase 3~230/400V ±10% up to 4 kW, Three phase 3~400V/690V ±10% from 5,5 kW and above The pump does not have an internal motor protector, therefore overload protection must be provided by the user. •Pump body: Cast iron •Impeller: Cast iron • Shaft :AISI 420 (EN 1.4021) • Mechanical seal : Carbon/SiC/EPDM • Motor support: Cast iron
Technical specification
  • Unique ref.LPC4
  • Product familyIn-line single centrifugal pumps in cast iron
  • Product groupIn-line single centrifugal pumps in cast iron
  • TypeObject (single object)
  • Date of publishing2019-09-16
  • Edition number1
Related
  • Material mainCast iron
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City