This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

1100-Series, 30" x 36" Duplex Sewage Ejector System

Unique ref.: libertypumps-1100series
Brand: Liberty Pumps
Product family: Plumbing
Product group: Sewage and Sludge Pumps
Date of publishing: 2012-09-25
Edition number: 1
Type: Object (single object)
Download (4)
  • 2" or 3" Discharge
  • 30" x 36" Basin
  • 110 Gallon Capacity

For multi-unit residential and commercial installations requiring the security of two pumps, Liberty's 1100-series provides the assurance of uninterrupted operation. Factory pre-assembled with any of Liberty's LE-Series sewage pumps...you select the pump and control panel-we build the system for you!


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pumps
This product is available in:
North America
  • United States

BIMobject®