We are using cookies to provide our services

By using our services you agree to our use of cookies

LPCD(4)

Unique ref.: LPCD4
Brand: EBARA Pumps Europe
Product family: In-line centrifugal pumps 4 poles
Product group: In line centrifugal pump
Date of publishing: 2019-06-12
Edition number: 1
Type: Object (single object)
In-line twin centrifugal pumps in cast iron, versatile, quiet
Suitable for:
• handling liquids in residential, commercial and industrial heating, air-conditioning and circulation systems
Used for:
• handling hot sanitary water
• low pressure liquids in general
• in cooling and air-conditioning systems

• Total head up to: 220m
• Capacity up to 41 m3/h
•Max.pressure: 10 bar
•Liquid temperature (clear water): -10°C - +110°C
•Poles 2 and 4
•MEI > 0,4
•Insulation class: F
•Protection degree: IP55
•Voltage :Three phase 3~230/400V ±10% up to 4 kW, Three phase 3~400/690V ±10% from 5,5 kW
•Pump body: Cast iron
• Impeller Cast iron
•Shaft :AISI 420 (EN 1.4021)
•Mechanical seal: Carbon/SiC/EPDM
•Motor support: Cast iron


Material main: Cast iron
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Pumps

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Material Cast iron

All BIM objects are real products from real manufacturers confirmed and approved