We are using cookies to provide our services

By using our services you agree to our use of cookies

LPS

Unique ref.: LPS
Brand: EBARA Pumps Europe
Product family: In-line centrifugal pumps with pump body
Product group: In line centrifugal pump
Date of publishing: 2019-06-12
Edition number: 1
Type: Object (single object)
In-line centrifugal pumps in AISI 304 stainless steel hydraulic parts. Versatile and quiet.
Suitable for:
• handling liquids in residential
• commercial and industrial heating and circulation systems
Used for:
• handling hot sanitary water
• low-pressure liquids in general and in cooling and air-conditioning systems

• Total head up to 19.8 m
• Capacity up to 24 m3/h
• Max. pressure: 2 bar for single phase models and three phase LPS 25, 4 bar for three phase LPS 32-40-50
• Liquid temperature (clear water): -10°C - +100°C Poles 2
• MEI > 0,4
• Insulation class: F
• Protection degree: IP55
• Voltage: Single phase 1~230V ±10%, Three phase 3~230/400V ±10%
Permanent split capacitor built in overload motor protector with automatic reset.
The three phase version does not have an internal motor protector, therefore
overload protection must be provided by the user.
• Pump body: AISI 304 (EN 1.4301)
• Impeller: AISI 304 (EN 1.4301)
• Shaft:AISI 303 (EN 1.4305) (part in contact with the liquid)
• Mechanical seal: Ceramic/Carbon/NBR
• Motor support: Aluminium


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Plumbing - Pumps

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Material Stainless steel

All BIM objects are real products from real manufacturers confirmed and approved