Publish your products
Eco-Worthy 120W Monocrystalline Solar Panel
Eco-Worthy

Eco-Worthy 120W Monocrystalline Solar Panel

High in power but sleek in size, this 120W solar panel is the perfect item for off-grid applications. Use it for your RV when camping, or during beach trips with the family, either way, this monocrystalline panel provides you with the most efficiency per space.

Features

  • Easy to install, pre-drilled holes on the back of the panel allow for fast mounting and securing.
  • Corrosion-resistant aluminum frame for extended outdoor use, which allows the panels last for decades.
  • Power output warranty: 5 year-95% 10 year-90% 25 year-80%.
  • Outstanding electrical performance under high temperature and low irradiance conditions.
  • Diodes are pre-installed in the junction box, solar panel backside with a pair of MC4 connector cable.
  • High in power but compact in size can be used for RVs, boats, campers and similar applications, providing clean energy and excellent efficiency per space.

As Featured on Amazon.com

Specification
  • Specification

    Rated power: 120W
    Voc: 21.6V
    Vop: 18V
    Short circuit current (Isc): 7.72A
    Working current (Iop): 6.67A
    Output Tolerance: ±3%
    Temperate coefficient of Isc (010+/- 0.01 )%/ ℃
    Temperate coefficient of Voc - (0.38 +/-0.01 )%/ ℃
    Temperate coefficient of power Voc -0.47%/℃
    Temperature range: -40℃ to +80℃
    Frame: Heavy duty aluminum
    Kind of glass and its thickness: Low Iron, high transparency tempered glass of 3.2mm
    SLA Battery: Voltage 12V
    Dimensions (L x W x H)mm: 996*665*35mm(39.2"x26.2"x1.4")
    Weight: 9.8kg(22lbs)

Technical specification
  • Unique ref.Eco-Worthy-120W-Monocrystalline-Solar-Panel
  • Product familySolar
  • Product groupSolar Panel
  • TypeDocumentation (information only)
  • Date of publishing2019-02-13
  • Edition number1
  • Height (inches)39.2
  • Width (inches)26.2
  • Depth (inches)1.4
Related
  • Material mainOther
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Solar
  • UNSPSC nameSolar heating units
  • UNSPSC code40101807
  • CSI MasterFormat 2014 Code13 53 13
  • CSI MasterFormat 2014 TitleSolar Instrumentation
  • OmniClass Number23-19 25 11 19 15
  • OmniClass TitleSolar Panels

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit