Publish your products
Rich Solar Adjustable Solar Panel Tilt Mount Brackets
Rich Solar

Rich Solar Adjustable Solar Panel Tilt Mount Brackets

Features

  • Ideal for positioning solar panels at an angle on a rooftop.
  • Used on flat surface or roof.
  • Maximum tilt angles depend on the size of solar panels.
  • Easy of installation.
  • Aluminum alloy material.
  • Light weight.

As Featured on Amazon.com

Specification
  • Product Dimensions: 15 x 7 x 2 inches
    Item Weight: 4.4 pounds

Technical specification
  • Unique ref.Rich-Solar-Adjustable-Solar-Panel-Tilt-Mount-Brackets
  • Product familySolar
  • Product groupMount Bracket
  • TypeDocumentation (information only)
  • Date of publishing2019-02-10
  • Edition number1
Related
  • Material mainOther
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Solar
  • UNSPSC namePower sources
  • UNSPSC code2610
  • CSI MasterFormat 2014 Code48 14 13
  • CSI MasterFormat 2014 TitleSolar Energy Collectors
  • OmniClass Number23-19 25 11 19 15
  • OmniClass TitleSolar Panels

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit