Publish your products
Smart Sensor (Thermostat)
ecobee

Smart Sensor (Thermostat)

Place sensors to keep important rooms comfortable and manage hot or cold spots. SmartSensor works with ecobee Smart Security for reassurance that everything is running smoothly at home.

Works with ecobee Smart Thermostat Premium, Smart Thermostat Enhanced, SmartThermostat with voice control, ecobee3 lite, ecobee4, and ecobee3.

Specification
  • Dimensions

    Sensor

    • Height: 40 mm (1.6 in.)
    • Width: 40 mm (1.6 in.)
    • Depth: 26.4 mm (1.04 in.)

    Sensor on stand

    • Height: 50 mm (2 in.)
    • Width: 40 mm (1.6 in.)
    • Depth: 26.4 mm (1.04 in.)

    Color

    • White with brushed steel detachable stands

    Operating environment

    • For indoor use only

    Compatibility

    • Smart Thermostat Premium
    • Smart Thermostat Enhanced
    • Smart Thermostat Essential
    • SmartThermostat with voice control
    • ecobee4
    • ecobee3 lite
    • ecobee3
    • ecobee SmartCamera*
    • *To support ecobee home monitoring (subscription required)

    Sensors

    • Temperature
    • Occupancy

    Range & connectivity

    • Place sensors up to 60 ft from ecobee thermostat or camera.
    • 915MHz radio

    Occupancy sensor viewing angle & detection range

    • 140° horizontal, 100° vertical
    • 20 ft (6 m)

    Powering method

    • CR2477 battery

    Battery life

    • Up to 5 years

    Mounting

    • Stands or adhesive wall-mounting brackets

    Storage

    • −31° to 113°F (−35° to 45°C)
    • 5% to 95% RH (non-condensing)

    Warranty

    • 3-year limited warranty

    What’s in the box

    • 2 sensors with detachable stands
    • 2 adhesive wall-mounting brackets
    • Install guide
    • Batteries included
Technical specification
  • Unique ref.smart-sensor-thermostat
  • Product familySensor
  • Product groupSmart Thermostat
  • TypeObject (single object)
  • Date of publishing2025-12-08
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Control Panels
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_50_76_73
  • Uniclass 2015 DescriptionRoom temperature sensors
  • CSI MasterFormat 2014 Code23 09 13
  • CSI MasterFormat 2014 TitleInstrumentation and Control Devices for HVAC
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States