Publish your products
Nest Thermostat

Nest Thermostat

Nest Thermostat. Energy-saving smarts, cozy price

  • Pro Setup: Pro Setup on Google Home app does not require Wi-Fi or customer device. Automated Pro ID, Pro contact information on device and in Google Home app, power test.
  • Smart Monitoring: HVAC System Health Monitor alerts customers to potential issues related to their HVAC equipment.
  • Scheduling: 7-day programmable, Savings Finder, fan schedule, geo-fencing, built in motion sensor.
  • Increased Equipment Compatibility: Pro settings, emergency heat is supported without dedicated wire.
  • Intelligent Features: Home/Away Routines, Eco Temps, Savings Finder, Seasonal Savings, Heat Pump Balance, Cool to Dry, demand response eligible via Nest Renew.


Specification
  • Dimensions & Weight

    • Diameter: 3.3 in (84 mm)
    • Depth: 1.07 in (27.25 mm)
    • Weight: 4.9 oz (139 g)

    Colors

    • Snow
    • Sand
    • Fog
    • Charcoal

    Display

    • 2.4-inch QVGA IPS liquid crystal display (240 x 320 pixels) with digital brightness enhancement film and mirrored glass lens

    Sensors

    • Motion
    • Temperature
    • Humidity
    • Capacitive touch
    • Ambient light

    Power

    Primary Power

    • From HVAC system wires
    • Voltage 20-30VAC
    • Startup/Max current 4VA
    • Standby current 2VA

    Battery Backup

    • 2 AAA 1.5V alkaline batteries

    Power Consumption

    • Less than 1 kWh/month

    Connectivity

    • Wi-Fi: 802.11b/g/n 2.4 GHz, 802.11a/n 5 GHz Wi-Fi
    • Bluetooth Low Energy

    Compatibility

    • The Nest Thermostat works with most 24V heating and cooling systems, including furnaces, air conditioners, boilers, and heat pumps with either forced air or radiant delivery.
    • It works with conventional systems that have one stage of heating and cooling and a second stage of either heating or cooling
    • It works with heat pumps that have one stage of heating and cooling and either aux or emergency heat. And it works with HVAC fans
    • The Nest Thermostat is designed to work if your home doesn’t have a common (“C”) wire. In some cases, particularly if you have a heating- or cooling-only system or use a zone controller, a C wire or other power-supply accessory may be necessary. See g.co/nest/cwire for details

    Multi-zone Control

    • Works with multi-zone systems (one thermostat required per zone)

    Matter Certified

    • Control the Nest Thermostat with Google Home and other smart home platforms
    • Compatible with Google Assistant and all Matter-certified voice assistants

    Voice Control

    • Works with Hey Google and Alexa
    • Voice control requires a compatible device

    Accessories (sold separately)

    • Trim plate - Covers cosmetic wall imperfections that may be left behind when an old thermostat is removed (optional).
    • Steel plate - Required if your thermostat is installed on an electrical box

    Warranty

    • 1-year standard warranty

    Sustainability

    • Post-consumer recycled materials - All plastic components are made with 49% post-consumer recycled materials.
    • Learn more about Nest’s sustainability initiatives at g.co/store/sustainability

    Languages

    • English, French, Spanish

    What's in the Box

    • Nest thermostat display
    • Nest thermostat base
    • Mounting screws and wire labels
    • Installation guide

    Requirements

    • Compatible HVAC system
    • Wi-Fi internet connection
    • Phone or tablet (iOS or Android)
    • Google Home app

    Certifications

    • ENERGY STAR® certified thermostat.
    • The Nest Thermostat's energy-saving features earned an ENERGY STAR® from the EPA
Technical specification
  • Unique ref.nest-thermostat
  • Product familySmart Home
  • Product groupThermostats
  • TypeObject (single object)
  • Date of publishing2026-04-05
  • Edition number1
  • Height (inches)3.3
  • Depth (inches)1.07
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)4.9
Classification
  • BIMobject CategoryHVAC - Control Panels
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_50_76_73
  • Uniclass 2015 DescriptionRoom temperature sensors
  • OmniClass Number23-27 11 11
  • OmniClass TitleTemperature Measuring Instrument And Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States