Publish your products
GENIALE SEISMIC COAT 4+4CSE15
GENIALE SEISMIC COAT 4+4CSE15
GENIALE SEISMIC COAT 4+4CSE15
GENIALE SEISMIC COAT 4+4CSE15
GENIALE SEISMIC COAT 4+4CSE15
GENIALE SEISMIC COAT 4+4CSE15
    Ecosism

    GENIALE SEISMIC COAT 4+4CSE15

    The Geniale Ecosism® Seismic Coat is an innovative technological solution that, through a combined intervention that maximizes the benefit / cost ratio, allows both seismic safety and energy efficiency of existing buildings according to current regulations. As indicated by the name itself, the Geniale Seismic Coat, applied to the outside of the building to provide it with a new seismic-resistant "skin", is made up of a thin slab of reinforced concrete cast in place inside two layers of material customizable insulation. The casting, suitably sized at the design stage, is made integral with the existing structure by inserting appropriate anchors which, arranged at the level of the foundations and the floor curbs, guarantee maximum collaboration between the new system and the structure itself. Thanks to the use of the galvanized steel mesh characteristic of Ecosism®, the system is supplied with the pre-assembled insulation and with guides for the correct installation of the already prepared structural reinforcements, thus allowing to minimize operations and scraps of construction site. Furthermore, to improve the bending behavior of the sheet and reduce the risk of instability outside the plane, it is possible to provide for the creation of appropriate horizontal and vertical reinforcement ribs. Finally, thanks to the particular conformation of the galvanized steel wire mesh, it is possible to create a particularly solid traditional plaster finish layer that guarantees maximum protection of the insulating material against impacts and weather events. The Geniale seismic coat is produced to measure on the basis of the architectural survey in situ and according to the structural project developed by the technician in charge. The panels of the Seismic Coat, produced with a height equal to that of the floor of the structure, faithfully follow the elevations of the building (preparation of the forometries during the production phase) and can be customized by using different types of insulating material. The Seismic Coat can be designed for different levels of increase in seismic and energy performance, depending on both the thickness and the materials used. To this end, by adopting specific products such as rock wool, it is possible to guarantee both an improvement in energy performance and an increase in the acoustic insulation and fire resistance of the building. The patent, validated by cyclical tests on full-scale samples, was conceived and developed in collaboration with the University of Padua (ICEA Department).
    Specification
    • ADVANTAGES EFFICIENCY: the Seismic Coat allows to achieve two results simultaneously, reducing the processing phases and, consequently, the realization times MINIMUM INVASIVITY: The Seismic Coat is made only on the external surface of the building, ensuring its continuity of use even during application, unlike most of the seismic improvement / adaptation systems on the market today. OPTIMIZATION: The Seismic Coat does not require formwork, since the layers of insulation also have the function of containing the cast of structural concrete created on site. ECONOMICITY AND GUARANTEE: by proposing a unique solution for improving the energy and seismic performance of the building, you have the possibility of entrusting the work to a single company, it does not have to be carried out at a later date and allows you to keep the construction costs down and have the guarantee of the result. PRECISION: The Ecosism® metal mesh allows to ensure the correct positioning of the reinforcement bars within the concrete layer. In this way, even if the thickness is reduced, an adequate concrete cover can be guaranteed. CUSTOMIZATION: Possibility of customer choice of a customized insulation package both as regards insulation materials and thickness, according to requirements. FINISHING: Thanks to the particular conformation of the metal mesh, it is possible to create a finish with reinforced, solid and impact-resistant plaster that will protect the insulation for the entire useful life of the structure. QUICKNESS: The Seismic Coat is produced in the factory in large modules, in this way speed and precision of installation are increased and waste and scraps are eliminated. BREATHABILITY: The cracks between the slices of insulation created by the presence of the metal mesh guarantee the breathability of the wall and do not affect energy performance (certified by testing in a hot chamber).
    Technical specification
    • Unique ref.4_4CSE15
    • Product familyIFC INSULATED CONCRETE FORMS
    • Product groupCAPPOTTO SISMICO
    • TypeObject (single object)
    • Date of publishing2020-03-12
    • Edition number1
    Related
    • Material mainEPS
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationWall
    • UNSPSC nameStructural components and basic shapes
    • UNSPSC code3010
    • Uniclass 2015 CodeEF_25
    • Uniclass 2015 DescriptionWall and barrier elements
    • CSI MasterFormat 2014 Code03 11 19
    • CSI MasterFormat 2014 TitleInsulating Concrete Forming
    • OmniClass Number23-13 31 17 17
    • OmniClass TitleInsulated Concrete Forms
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit